IESNA:LM-63-2002
[TEST]P1594667
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( A2601781A001)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]FLXB-4860-N-MED-5700K
[LUMINAIRE]4860 FlexBay Linear High bay at N beam, MED lumen, 5700K CCT settings
[_LIFETIME_TM21_2021]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_LIFETIME_TM21_2011]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5700
[_SEARCH_APPLICATION]  Indoor, Area, Amusement, Atrium, Canopy, Commercial, Dock, Entertainment, Garage, Government, Gymnasium, Industrial, Library, Manufacturing, Natatorium, Office, Recreation, Retail, Sports, Utility, Warehouse, Ambient, Direct
[MORE] Downlight, High Bay, Low Bay, Cold Storage, Damp Location, Food Processing
[_SEARCH_MOUNTING] Ceiling, Pendant
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]54249
TILT=NONE
1 -1 1 361 13 1 1 1.0417 2.125 0
1 1 349.5
0 0.5 1 1.5 2 2.5 3 3.5 4 4.5
5 5.5 6 6.5 7 7.5 8 8.5 9 9.5
10 10.5 11 11.5 12 12.5 13 13.5 14 14.5
15 15.5 16 16.5 17 17.5 18 18.5 19 19.5
20 20.5 21 21.5 22 22.5 23 23.5 24 24.5
25 25.5 26 26.5 27 27.5 28 28.5 29 29.5
30 30.5 31 31.5 32 32.5 33 33.5 34 34.5
35 35.5 36 36.5 37 37.5 38 38.5 39 39.5
40 40.5 41 41.5 42 42.5 43 43.5 44 44.5
45 45.5 46 46.5 47 47.5 48 48.5 49 49.5
50 50.5 51 51.5 52 52.5 53 53.5 54 54.5
55 55.5 56 56.5 57 57.5 58 58.5 59 59.5
60 60.5 61 61.5 62 62.5 63 63.5 64 64.5
65 65.5 66 66.5 67 67.5 68 68.5 69 69.5
70 70.5 71 71.5 72 72.5 73 73.5 74 74.5
75 75.5 76 76.5 77 77.5 78 78.5 79 79.5
80 80.5 81 81.5 82 82.5 83 83.5 84 84.5
85 85.5 86 86.5 87 87.5 88 88.5 89 89.5
90 90.5 91 91.5 92 92.5 93 93.5 94 94.5
95 95.5 96 96.5 97 97.5 98 98.5 99 99.5
100 100.5 101 101.5 102 102.5 103 103.5 104 104.5
105 105.5 106 106.5 107 107.5 108 108.5 109 109.5
110 110.5 111 111.5 112 112.5 113 113.5 114 114.5
115 115.5 116 116.5 117 117.5 118 118.5 119 119.5
120 120.5 121 121.5 122 122.5 123 123.5 124 124.5
125 125.5 126 126.5 127 127.5 128 128.5 129 129.5
130 130.5 131 131.5 132 132.5 133 133.5 134 134.5
135 135.5 136 136.5 137 137.5 138 138.5 139 139.5
140 140.5 141 141.5 142 142.5 143 143.5 144 144.5
145 145.5 146 146.5 147 147.5 148 148.5 149 149.5
150 150.5 151 151.5 152 152.5 153 153.5 154 154.5
155 155.5 156 156.5 157 157.5 158 158.5 159 159.5
160 160.5 161 161.5 162 162.5 163 163.5 164 164.5
165 165.5 166 166.5 167 167.5 168 168.5 169 169.5
170 170.5 171 171.5 172 172.5 173 173.5 174 174.5
175 175.5 176 176.5 177 177.5 178 178.5 179 179.5
180
0 30 60 90 120 150 180 210 240 270
300 330 360
36567.2 36567.2 36515.3 36497.4 36545.1 36545.1 36497.4 36497.4 36533.2 36521.3
36521.3 36521.3 36509.3 36551.1 36551.1 36503.4 36503.4 36551.1 36533.2 36527.2
36539.2 36539.2 36539.2 36551.1 36521.3 36521.3 36574.9 36574.9 36539.2 36557.1
36569 36563 36569 36563 36551.1 36592.8 36592.8 36551.1 36551.1 36592.8
36580.9 36580.9 36580.9 36574.9 36580.9 36598.8 36563 36563 36610.7 36580.9
36569 36574.9 36580.9 36574.9 36586.9 36545.1 36545.1 36592.8 36592.8 36545.1
36545.1 36557.1 36521.3 36527.2 36479.5 36479.5 36473.5 36473.5 36366.1 36366.1
36342.3 36240.9 36240.9 36127.5 36115.6 35996.3 36002.2 35787.5 35787.5 35626.4
35393.8 35358 35119.3 35089.5 34797.2 34767.4 34349.8 34349.8 33932.2 33932.2
33365.5 32924 32804.7 32291.7 32136.6 31605.6 31426.7 30710.8 30710.8 29869.6
29869.6 29034.5 28384.2 28068 27405.9 27042 25980.1 25980.1 24846.6 24846.6
23725.1 23068.9 22526 21911.6 21362.7 20766.2 20193.5 19012.3 19012.3 17866.9
17866.9 16685.7 16220.4 15552.3 15092.9 14406.9 13965.4 13291.3 12205.6 12205.6
11131.8 10750 10129.5 9777.6 9181 8846.9 8280.2 7462.9 7462.9 6693.4
6693.4 5977.5 5756.8 5303.4 5112.5 4677 4510 4086.4 3531.6 3531.6
3030.5 3030.5 2577.1 2499.6 2177.4 2099.9 1813.5 1771.8 1515.3 1240.8
1240.8 1008.2 984.3 805.4 787.5 632.4 620.4 495.1 375.8 375.8
286.3 286.3 202.8 202.8 161.1 161.1 113.3 113.3 77.6 47.7
47.7 29.8 29.8 11.9 11.9 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
36567.2 36567.2 36712.2 36736 36736 36718.1 36718.1 36682.3 36694.3 36688.3
36670.4 36610.7 36622.7 36610.7 36533.2 36533.2 36473.5 36473.5 36437.7 36407.9
36342.3 36336.3 36306.5 36252.8 36187.2 36103.7 36055.9 36026.1 35960.5 35877
35865 35823.3 35823.3 35650.3 35536.9 35536.9 35405.7 35286.4 35208.8 35143.2
35143.2 35035.8 34844.9 34755.4 34671.9 34421.4 34421.4 34170.8 34170.8 33902.4
33711.5 33544.4 33377.4 33228.3 33001.6 32810.7 32411 32411 31951.6 31635.5
31384.9 31050.8 30818.2 30418.5 30138.1 29410.3 29410.3 28563.2 28563.2 27584.8
26874.9 26499.1 25652 25192.6 24226.2 23754.9 22072.6 22072.6 20247.2 20247.2
16482.9 16482.9 15647.7 15647.7 14699.2 13500.1 11394.3 10248.9 9491.2 8506.9
8005.8 6663.5 6663.5 5470.4 5470.4 4319.1 3400.4 3251.2 2589.1 2469.7
2046.2 2046.2 1849.3 1777.7 1610.7 1610.7 1497.4 1443.7 1401.9 1360.2
1324.4 1252.8 1252.8 1181.2 1181.2 1127.5 1127.5 1079.8 1049.9 1055.9
1038 1026.1 1002.2 1002.2 990.3 990.3 978.4 978.4 978.4 972.4
972.4 1014.1 1014.1 1109.6 1109.6 1205 1205 1252.8 1276.6 1211
1222.9 1151.4 1091.7 1091.7 1073.8 1073.8 1038 1038 1061.9 1097.7
1067.8 954.5 924.7 805.4 805.4 721.8 692 656.2 614.5 554.8
530.9 495.1 423.6 423.6 357.9 357.9 292.3 292.3 214.8 167
161.1 107.4 107.4 71.6 71.6 41.8 11.9 11.9 11.9 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
36567.2 36567.2 36485.5 36431.8 36431.8 36372.1 36372.1 36318.4 36318.4 36217
36217 36151.4 35966.5 35966.5 35865 35865 35698 35698 35489.2 35489.2
35328.1 35035.8 35035.8 34833 34833 34552.6 34552.6 34487 34260.3 33956.1
33956.1 33574.3 33216.3 33216.3 32762.9 32762.9 32309.6 32309.6 31802.5 31802.5
31217.9 31217.9 30639.2 29923.3 29923.3 29195.5 29195.5 28378.2 28378.2 27471.5
27471.5 26523 25419.3 25419.3 24279.9 24279.9 22979.4 22979.4 21571.5 21571.5
20044.3 20044.3 18314.3 16411.3 16411.3 14329.3 14329.3 12199.6 12199.6 9980.4
9980.4 7892.5 7892.5 6096.8 4647.2 4647.2 3537.6 3537.6 2768 2768
2338.5 2338.5 2064.1 1914.9 1914.9 1813.5 1813.5 1747.9 1747.9 1694.2
1694.2 1682.3 1682.3 1652.5 1622.6 1622.6 1610.7 1610.7 1610.7 1610.7
1628.6 1628.6 1646.5 1634.6 1646.5 1592.8 1592.8 1527.2 1527.2 1461.6
1461.6 1413.8 1390 1366.1 1336.3 1336.3 1306.5 1306.5 1282.6 1282.6
1252.8 1252.8 1234.9 1234.9 1199.1 1163.3 1163.3 1133.5 1133.5 1079.8
1079.8 1038 1038 1002.2 978.4 978.4 936.6 936.6 906.8 906.8
871 871 805.4 805.4 739.7 698 698 626.4 626.4 548.8
548.8 483.2 483.2 441.5 441.5 381.8 280.4 280.4 238.6 238.6
202.8 202.8 137.2 137.2 95.4 77.6 77.6 47.7 47.7 29.8
29.8 17.9 17.9 11.9 11.9 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
36567.2 36567.2 36676.4 36676.4 36604.8 36616.7 36539.2 36539.2 36425.8 36425.8
36288.6 36205.1 36127.5 35942.6 35942.6 35745.7 35745.7 35519 35519 35262.5
35107.4 34892.7 34695.8 34695.8 34367.7 34176.8 33962 33771.1 33550.4 33317.7
33097 32595.9 32315.5 32053 31719 31414.7 31086.6 30782.4 30388.6 30042.6
29631 29255.2 28384.2 27871.2 27423.7 26880.9 26415.6 25777.3 25258.3 24584.1
24029.3 22651.3 22651.3 21106.2 20086.1 19412 18266.6 17509 16298 15510.5
14317.4 13452.4 11376.3 10362.2 9419.6 8530.8 7594.2 6866.4 6007.3 5542
4748.6 4468.2 3734.5 2958.9 2857.5 2451.9 2386.2 2171.5 2123.7 2016.4
2016.4 1944.8 1932.8 1932.8 1920.9 1920.9 1914.9 1897.1 1897.1 1861.3
1873.2 1825.5 1831.4 1801.6 1783.7 1759.8 1753.9 1718.1 1706.2 1670.4
1670.4 1670.4 1646.5 1640.5 1604.7 1580.9 1574.9 1557 1551.1 1539.1
1521.2 1503.3 1491.4 1461.6 1461.6 1425.8 1413.8 1384 1372.1 1342.3
1336.3 1324.4 1294.5 1288.6 1270.7 1270.7 1252.8 1217 1181.2 1163.3
1139.4 1115.6 1109.6 1091.7 1073.8 1038 1026.1 996.3 984.3 966.4
954.5 936.6 912.7 888.9 793.4 733.8 715.9 698 590.6 554.8
471.3 465.3 435.5 405.7 387.8 322.1 310.2 274.4 262.5 214.8
184.9 155.1 137.2 125.3 83.5 83.5 53.7 41.8 35.8 29.8
23.9 23.9 11.9 11.9 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
36567.2 36567.2 36372.1 36294.6 36240.9 36240.9 36205.1 36223 36109.6 36115.6
35674.1 35698 35698 35680.1 35680.1 35674.1 35519 35489.2 35286.4 35286.4
35077.6 35077.6 34815.1 34815.1 34576.5 34349.8 34260.3 34045.5 33974 33616
33616 33222.3 33222.3 33097 32828.6 32345.3 32011.3 31856.2 31289.4 31289.4
30681 30681 30030.7 30030.7 29285 27930.8 27650.4 27650.4 27304.4 26946.5
26946.5 25944.3 25276.1 24816.8 24095 23617.7 22824.3 21416.4 21416.4 19889.2
19209.2 18195 17437.4 16435.2 15582.1 14651.5 12796.2 12796.2 10881.2 9568.8
8966.3 7641.9 7218.3 6025.2 5798.5 4736.7 4611.4 3591.3 3591.3 2803.8
2374.3 2362.4 2111.8 2105.8 1956.7 1944.8 1855.3 1771.8 1765.8 1765.8
1706.2 1688.3 1694.2 1682.3 1688.3 1676.3 1682.3 1670.4 1670.4 1652.5
1664.4 1628.6 1646.5 1610.7 1616.7 1598.8 1586.8 1568.9 1515.3 1515.3
1431.7 1401.9 1384 1366.1 1366.1 1360.2 1354.2 1336.3 1330.3 1288.6
1270.7 1246.8 1246.8 1222.9 1199.1 1169.3 1163.3 1145.4 1121.5 1121.5
1091.7 1055.9 1038 1014.1 984.3 972.4 948.5 936.6 906.8 876.9
876.9 829.2 805.4 781.5 745.7 686 668.1 608.5 548.8 548.8
513 489.2 465.3 447.4 393.7 352 316.2 280.4 238.6 220.7
220.7 184.9 155.1 149.1 101.4 95.4 77.6 65.6 53.7 53.7
35.8 35.8 23.9 17.9 17.9 6 6 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
36567.2 36567.2 36598.8 36592.9 36616.7 36592.8 36563 36551.1 36515.3 36551.1
36479.5 36461.6 36443.7 36455.6 36372.1 36372.1 36312.5 36252.8 36270.7 36193.2
36145.4 36103.7 36115.6 36014.2 35990.3 35936.6 35894.9 35793.5 35704 35644.3
35572.7 35566.8 35435.5 35369.9 35298.3 35256.6 35071.6 34964.2 34886.7 34761.4
34725.6 34564.6 34343.8 34343.8 34272.2 34087.3 33991.9 33699.5 33502.7 33401.3
33180.5 33013.5 32816.6 32679.4 32405 32214.1 31766.7 31766.7 31259.6 30955.4
30675 30346.9 30090.4 29684.7 29338.7 28945 28581.1 27680.3 27167.2 26660.2
26087.5 25538.6 24870.5 24178.5 23450.7 22675.2 21786.3 20891.4 18863.2 17747.6
16536.6 15450.8 14102.6 13118.3 11829.7 10863.3 9574.8 7307.8 7307.8 5333.2
4605.4 3913.4 3483.9 3042.4 2821.7 2475.7 2356.4 2111.8 1897.1 1849.3
1730 1688.3 1592.8 1551.1 1473.5 1431.7 1372.1 1330.3 1276.6 1193.1
1163.3 1127.5 1097.7 1073.8 1055.9 1032 1020.1 1002.2 1020.1 1020.1
1038 1032 1032 1032 1044 1038 1032 1038 1008.2 996.3
996.3 984.3 984.3 996.3 1008.2 1073.8 1103.6 1222.9 1246.8 1270.7
1288.6 1294.5 1217 1145.4 1067.8 996.3 894.8 894.8 888.9 888.9
865 841.1 769.6 733.8 715.9 698 680.1 644.3 614.5 584.6
513 471.3 405.7 357.9 328.1 280.4 238.6 196.9 161.1 137.2
113.3 41.8 29.8 17.9 6 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
36567.2 36567.2 36515.3 36497.4 36545.1 36545.1 36497.4 36497.4 36533.2 36521.3
36521.3 36521.3 36509.3 36551.1 36551.1 36503.4 36503.4 36551.1 36533.2 36527.2
36539.2 36539.2 36539.2 36551.1 36521.3 36521.3 36574.9 36574.9 36539.2 36557.1
36569 36563 36569 36563 36551.1 36592.8 36592.8 36551.1 36551.1 36592.8
36580.9 36580.9 36580.9 36574.9 36580.9 36598.8 36563 36563 36610.7 36580.9
36569 36574.9 36580.9 36574.9 36586.9 36545.1 36545.1 36592.8 36592.8 36545.1
36545.1 36557.1 36521.3 36527.2 36479.5 36479.5 36473.5 36473.5 36366.1 36366.1
36342.3 36240.9 36240.9 36127.5 36115.6 35996.3 36002.2 35787.5 35787.5 35626.4
35393.8 35358 35119.3 35089.5 34797.2 34767.4 34349.8 34349.8 33932.2 33932.2
33365.5 32924 32804.7 32291.7 32136.6 31605.6 31426.7 30710.8 30710.8 29869.6
29869.6 29034.5 28384.2 28068 27405.9 27042 25980.1 25980.1 24846.6 24846.6
23725.1 23068.9 22526 21911.6 21362.7 20766.2 20193.5 19012.3 19012.3 17866.9
17866.9 16685.7 16220.4 15552.3 15092.9 14406.9 13965.4 13291.3 12205.6 12205.6
11131.8 10750 10129.5 9777.6 9181 8846.9 8280.2 7462.9 7462.9 6693.4
6693.4 5977.5 5756.8 5303.4 5112.5 4677 4510 4086.4 3531.6 3531.6
3030.5 3030.5 2577.1 2499.6 2177.4 2099.9 1813.5 1771.8 1515.3 1240.8
1240.8 1008.2 984.3 805.4 787.5 632.4 620.4 495.1 375.8 375.8
286.3 286.3 202.8 202.8 161.1 161.1 113.3 113.3 77.6 47.7
47.7 29.8 29.8 11.9 11.9 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
36567.2 36567.2 36712.2 36736 36736 36718.1 36718.1 36682.3 36694.3 36688.3
36670.4 36610.7 36622.7 36610.7 36533.2 36533.2 36473.5 36473.5 36437.7 36407.9
36342.3 36336.3 36306.5 36252.8 36187.2 36103.7 36055.9 36026.1 35960.5 35877
35865 35823.3 35823.3 35650.3 35536.9 35536.9 35405.7 35286.4 35208.8 35143.2
35143.2 35035.8 34844.9 34755.4 34671.9 34421.4 34421.4 34170.8 34170.8 33902.4
33711.5 33544.4 33377.4 33228.3 33001.6 32810.7 32411 32411 31951.6 31635.5
31384.9 31050.8 30818.2 30418.5 30138.1 29410.3 29410.3 28563.2 28563.2 27584.8
26874.9 26499.1 25652 25192.6 24226.2 23754.9 22072.6 22072.6 20247.2 20247.2
16482.9 16482.9 15647.7 15647.7 14699.2 13500.1 11394.3 10248.9 9491.2 8506.9
8005.8 6663.5 6663.5 5470.4 5470.4 4319.1 3400.4 3251.2 2589.1 2469.7
2046.2 2046.2 1849.3 1777.7 1610.7 1610.7 1497.4 1443.7 1401.9 1360.2
1324.4 1252.8 1252.8 1181.2 1181.2 1127.5 1127.5 1079.8 1049.9 1055.9
1038 1026.1 1002.2 1002.2 990.3 990.3 978.4 978.4 978.4 972.4
972.4 1014.1 1014.1 1109.6 1109.6 1205 1205 1252.8 1276.6 1211
1222.9 1151.4 1091.7 1091.7 1073.8 1073.8 1038 1038 1061.9 1097.7
1067.8 954.5 924.7 805.4 805.4 721.8 692 656.2 614.5 554.8
530.9 495.1 423.6 423.6 357.9 357.9 292.3 292.3 214.8 167
161.1 107.4 107.4 71.6 71.6 41.8 11.9 11.9 11.9 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
36567.2 36567.2 36485.5 36431.8 36431.8 36372.1 36372.1 36318.4 36318.4 36217
36217 36151.4 35966.5 35966.5 35865 35865 35698 35698 35489.2 35489.2
35328.1 35035.8 35035.8 34833 34833 34552.6 34552.6 34487 34260.3 33956.1
33956.1 33574.3 33216.3 33216.3 32762.9 32762.9 32309.6 32309.6 31802.5 31802.5
31217.9 31217.9 30639.2 29923.3 29923.3 29195.5 29195.5 28378.2 28378.2 27471.5
27471.5 26523 25419.3 25419.3 24279.9 24279.9 22979.4 22979.4 21571.5 21571.5
20044.3 20044.3 18314.3 16411.3 16411.3 14329.3 14329.3 12199.6 12199.6 9980.4
9980.4 7892.5 7892.5 6096.8 4647.2 4647.2 3537.6 3537.6 2768 2768
2338.5 2338.5 2064.1 1914.9 1914.9 1813.5 1813.5 1747.9 1747.9 1694.2
1694.2 1682.3 1682.3 1652.5 1622.6 1622.6 1610.7 1610.7 1610.7 1610.7
1628.6 1628.6 1646.5 1634.6 1646.5 1592.8 1592.8 1527.2 1527.2 1461.6
1461.6 1413.8 1390 1366.1 1336.3 1336.3 1306.5 1306.5 1282.6 1282.6
1252.8 1252.8 1234.9 1234.9 1199.1 1163.3 1163.3 1133.5 1133.5 1079.8
1079.8 1038 1038 1002.2 978.4 978.4 936.6 936.6 906.8 906.8
871 871 805.4 805.4 739.7 698 698 626.4 626.4 548.8
548.8 483.2 483.2 441.5 441.5 381.8 280.4 280.4 238.6 238.6
202.8 202.8 137.2 137.2 95.4 77.6 77.6 47.7 47.7 29.8
29.8 17.9 17.9 11.9 11.9 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
36567.2 36567.2 36676.4 36676.4 36604.8 36616.7 36539.2 36539.2 36425.8 36425.8
36288.6 36205.1 36127.5 35942.6 35942.6 35745.7 35745.7 35519 35519 35262.5
35107.4 34892.7 34695.8 34695.8 34367.7 34176.8 33962 33771.1 33550.4 33317.7
33097 32595.9 32315.5 32053 31719 31414.7 31086.6 30782.4 30388.6 30042.6
29631 29255.2 28384.2 27871.2 27423.7 26880.9 26415.6 25777.3 25258.3 24584.1
24029.3 22651.3 22651.3 21106.2 20086.1 19412 18266.6 17509 16298 15510.5
14317.4 13452.4 11376.3 10362.2 9419.6 8530.8 7594.2 6866.4 6007.3 5542
4748.6 4468.2 3734.5 2958.9 2857.5 2451.9 2386.2 2171.5 2123.7 2016.4
2016.4 1944.8 1932.8 1932.8 1920.9 1920.9 1914.9 1897.1 1897.1 1861.3
1873.2 1825.5 1831.4 1801.6 1783.7 1759.8 1753.9 1718.1 1706.2 1670.4
1670.4 1670.4 1646.5 1640.5 1604.7 1580.9 1574.9 1557 1551.1 1539.1
1521.2 1503.3 1491.4 1461.6 1461.6 1425.8 1413.8 1384 1372.1 1342.3
1336.3 1324.4 1294.5 1288.6 1270.7 1270.7 1252.8 1217 1181.2 1163.3
1139.4 1115.6 1109.6 1091.7 1073.8 1038 1026.1 996.3 984.3 966.4
954.5 936.6 912.7 888.9 793.4 733.8 715.9 698 590.6 554.8
471.3 465.3 435.5 405.7 387.8 322.1 310.2 274.4 262.5 214.8
184.9 155.1 137.2 125.3 83.5 83.5 53.7 41.8 35.8 29.8
23.9 23.9 11.9 11.9 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
36567.2 36567.2 36372.1 36294.6 36240.9 36240.9 36205.1 36223 36109.6 36115.6
35674.1 35698 35698 35680.1 35680.1 35674.1 35519 35489.2 35286.4 35286.4
35077.6 35077.6 34815.1 34815.1 34576.5 34349.8 34260.3 34045.5 33974 33616
33616 33222.3 33222.3 33097 32828.6 32345.3 32011.3 31856.2 31289.4 31289.4
30681 30681 30030.7 30030.7 29285 27930.8 27650.4 27650.4 27304.4 26946.5
26946.5 25944.3 25276.1 24816.8 24095 23617.7 22824.3 21416.4 21416.4 19889.2
19209.2 18195 17437.4 16435.2 15582.1 14651.5 12796.2 12796.2 10881.2 9568.8
8966.3 7641.9 7218.3 6025.2 5798.5 4736.7 4611.4 3591.3 3591.3 2803.8
2374.3 2362.4 2111.8 2105.8 1956.7 1944.8 1855.3 1771.8 1765.8 1765.8
1706.2 1688.3 1694.2 1682.3 1688.3 1676.3 1682.3 1670.4 1670.4 1652.5
1664.4 1628.6 1646.5 1610.7 1616.7 1598.8 1586.8 1568.9 1515.3 1515.3
1431.7 1401.9 1384 1366.1 1366.1 1360.2 1354.2 1336.3 1330.3 1288.6
1270.7 1246.8 1246.8 1222.9 1199.1 1169.3 1163.3 1145.4 1121.5 1121.5
1091.7 1055.9 1038 1014.1 984.3 972.4 948.5 936.6 906.8 876.9
876.9 829.2 805.4 781.5 745.7 686 668.1 608.5 548.8 548.8
513 489.2 465.3 447.4 393.7 352 316.2 280.4 238.6 220.7
220.7 184.9 155.1 149.1 101.4 95.4 77.6 65.6 53.7 53.7
35.8 35.8 23.9 17.9 17.9 6 6 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
36567.2 36567.2 36598.8 36592.9 36616.7 36592.8 36563 36551.1 36515.3 36551.1
36479.5 36461.6 36443.7 36455.6 36372.1 36372.1 36312.5 36252.8 36270.7 36193.2
36145.4 36103.7 36115.6 36014.2 35990.3 35936.6 35894.9 35793.5 35704 35644.3
35572.7 35566.8 35435.5 35369.9 35298.3 35256.6 35071.6 34964.2 34886.7 34761.4
34725.6 34564.6 34343.8 34343.8 34272.2 34087.3 33991.9 33699.5 33502.7 33401.3
33180.5 33013.5 32816.6 32679.4 32405 32214.1 31766.7 31766.7 31259.6 30955.4
30675 30346.9 30090.4 29684.7 29338.7 28945 28581.1 27680.3 27167.2 26660.2
26087.5 25538.6 24870.5 24178.5 23450.7 22675.2 21786.3 20891.4 18863.2 17747.6
16536.6 15450.8 14102.6 13118.3 11829.7 10863.3 9574.8 7307.8 7307.8 5333.2
4605.4 3913.4 3483.9 3042.4 2821.7 2475.7 2356.4 2111.8 1897.1 1849.3
1730 1688.3 1592.8 1551.1 1473.5 1431.7 1372.1 1330.3 1276.6 1193.1
1163.3 1127.5 1097.7 1073.8 1055.9 1032 1020.1 1002.2 1020.1 1020.1
1038 1032 1032 1032 1044 1038 1032 1038 1008.2 996.3
996.3 984.3 984.3 996.3 1008.2 1073.8 1103.6 1222.9 1246.8 1270.7
1288.6 1294.5 1217 1145.4 1067.8 996.3 894.8 894.8 888.9 888.9
865 841.1 769.6 733.8 715.9 698 680.1 644.3 614.5 584.6
513 471.3 405.7 357.9 328.1 280.4 238.6 196.9 161.1 137.2
113.3 41.8 29.8 17.9 6 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
36567.2 36567.2 36515.3 36497.4 36545.1 36545.1 36497.4 36497.4 36533.2 36521.3
36521.3 36521.3 36509.3 36551.1 36551.1 36503.4 36503.4 36551.1 36533.2 36527.2
36539.2 36539.2 36539.2 36551.1 36521.3 36521.3 36574.9 36574.9 36539.2 36557.1
36569 36563 36569 36563 36551.1 36592.8 36592.8 36551.1 36551.1 36592.8
36580.9 36580.9 36580.9 36574.9 36580.9 36598.8 36563 36563 36610.7 36580.9
36569 36574.9 36580.9 36574.9 36586.9 36545.1 36545.1 36592.8 36592.8 36545.1
36545.1 36557.1 36521.3 36527.2 36479.5 36479.5 36473.5 36473.5 36366.1 36366.1
36342.3 36240.9 36240.9 36127.5 36115.6 35996.3 36002.2 35787.5 35787.5 35626.4
35393.8 35358 35119.3 35089.5 34797.2 34767.4 34349.8 34349.8 33932.2 33932.2
33365.5 32924 32804.7 32291.7 32136.6 31605.6 31426.7 30710.8 30710.8 29869.6
29869.6 29034.5 28384.2 28068 27405.9 27042 25980.1 25980.1 24846.6 24846.6
23725.1 23068.9 22526 21911.6 21362.7 20766.2 20193.5 19012.3 19012.3 17866.9
17866.9 16685.7 16220.4 15552.3 15092.9 14406.9 13965.4 13291.3 12205.6 12205.6
11131.8 10750 10129.5 9777.6 9181 8846.9 8280.2 7462.9 7462.9 6693.4
6693.4 5977.5 5756.8 5303.4 5112.5 4677 4510 4086.4 3531.6 3531.6
3030.5 3030.5 2577.1 2499.6 2177.4 2099.9 1813.5 1771.8 1515.3 1240.8
1240.8 1008.2 984.3 805.4 787.5 632.4 620.4 495.1 375.8 375.8
286.3 286.3 202.8 202.8 161.1 161.1 113.3 113.3 77.6 47.7
47.7 29.8 29.8 11.9 11.9 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
